Type N Female Crimp for 240-Series Cable

SKU ANF-1508
QTY available 510
Quantity Price
1 - 24 $8.19
25 - 49 $7.37
50 - 99 $6.55
100 + Call Us
Price $8.19

All Prices are in US Dollars and do not include duties



This Type N Male Crimp Connector is designed for use with 240-series Cable. The ANF-1508 Can be used with WBC-240‚ LMR®240 and Belden 7808 cable types. This connector is designed for use in the wireless space as well as 802.11a/b/g/n. The nickel plated brass body combined with gold finished center contact drastically increases signal interference to the cable. Order online today!

Features
  • Can be used with WBC240‚ LMR®240, HyperLink CA-240, Belden 7808 cable types

Application
  • WiFi
  • 802.11a/b/g/n
  • Antenna pigtail
  • Wireless networks
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
WBC240
Interface Type 2
Belden 7808