Type N Female Crimp for 600-Series Cable

SKU ANF-1610
QTY available 522
Quantity Price
1 - 24 $13.39
25 - 49 $12.05
50 - 99 $10.71
100 + Call Us
Price $13.39

All Prices are in US Dollars and do not include duties



This Type N Female Crimp Connector is designed for use with 600-series Cable. The ANF-1610 can be used with WBC-600 and LMR®600 cable types. This connector is designed for use in the wireless space as well as 802.11a/b/g/n. The crimp termination design allows for the connector to provide extra resistance against pulling of the cable. Order online today!

Features
  • Can be used with WBC600‚ LMR®600 cable types

Application
  • Antenna pigtail
  • Wireless networks
  • WLAN
  • 802.11a/b/g/n
  • WiFi

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
WBC600