Type N Female Crimp for RG174/188/316 Cable

SKU BAC527
QTY available 843
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



The Type N Female Crimp connector from L-com is designed for RG174, RG188 and RG316 Cable. The BAC527 takes advantage of its gold plated center pin to aid against signal loss during use. This connector is designed for use in wireless applications, 802.11a/b/g/n, WLAN, wireless networks and Antenna pigtails. This connector features a solder center pin. Order online today!

Application
  • Antenna pigtail
  • Wireless networks
  • WLAN
  • 802.11a/b/g/n
  • WiFi

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316