Type N Male Clamp for 900-Series Cable

SKU ANM-2904
QTY available 81
Quantity Price
1 - 24 $67.99
25 - 49 $61.19
50 - 99 $54.39
100 + Call Us
Price $67.99

All Prices are in US Dollars and do not include duties



The L-com ANM-2904 is a Type N male connector for 900-series cable that is a clamp termination style. Utilizing the ternary alloy finished body to minimize signal loss, this Type N Male connector is made for applications such as wireless and coaxial cable assembly. This connector is designed for use with LMR®900 cable. This connector is equivalent to Times Microwave® EZ-900-NMC-2. Order online today!

Features
  • For use with LMR®900 cable
  • This connector is equivalent to Times Microwave® EZ-900-NMC-2

Application
  • Radio Pigtails
  • RF Applications
  • Low Loss Coax Applications
  • Wi-Fi Applications
  • WLAN


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
900-Series