Type N Male Clamp for RG213/U Cable

SKU BAN111
QTY available 41
Quantity Price
1 - 24 $12.59
25 - 49 $11.96
50 - 99 $11.33
100 + Call Us
Price $12.59

All Prices are in US Dollars and do not include duties



Type-N Male Clamp Connectors for 400, 600, 900 Series and RG8 Series Coax Cable. Some of the connectors available on this page must be purchased in increments of 10. Click on connector descriptions for more details.

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG213
Interface Type 2
RG8