Type N Male Crimp for 240-Series Cable

SKU ANM-1508
QTY available 1609
Quantity Price
1 - 24 $8.09
25 - 49 $7.28
50 - 99 $6.47
100 + Call Us
Price $8.09

All Prices are in US Dollars and do not include duties



This Type N Male Crimp Connector is ideal for WLAN and RF applications. The ANM-1508 takes advantage of its gold plated contact in order to minimize signal loss. This connector is compatible with WBC-240, LMR®240, L-com CA-240 and Belden 74808 cables. Order online today!

Features
  • Can be used with WBC240‚ LMR®240, L-com CA-240, Belden 7808 cable types

Application
  • Low Loss Coax Applications
  • Wi-Fi Applications
  • Radio Pigtails
  • RF Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
240-Series
Interface Type 2
WBC240
Interface Type 3
CA-240
Interface Type 4
Belden 7808