Type N Male Crimp Right Angle for RG142/RG223/RG400 Cable

SKU ANM-1J00
QTY available 43
Quantity Price
1 - 24 $17.39
25 - 49 $16.52
50 - 99 $15.65
100 + Call Us
Price $17.39

All Prices are in US Dollars and do not include duties



This Type N male connector has been specifically designed for a crimp style attachment to RG142/RG223/RG400 style cable. The body and ferrule are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. The right angle design allows for use in limited space applications.

Features
  • For use with RG223, RG55, RG142 and RG400

Application
  • Low Loss Coax Applications
  • Wi-Fi Applications
  • WLAN
  • Radio Pigtails
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG142
Interface Type 2
RG223
Interface Type 3
RG400
Interface Type 4
RG55