To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type-N Male Solder Type Low PIM Connector for RG402

The ANM-1P100 connector is ideal for used with Distributed Antenna Systems (DAS) do to its excellent Passive InterModulation (PIM) performance of -160dBc. This Type-N Male connector is for use with RG402 cable.

For additional information and complete specifications, see the 2D Drawing in Downloads section.


Features
  • For use with RG402 cable
  • Plated brass body ideal for outdoor use
  • Excellent Passive InterModulation performance of -160dBc
Application
  • Low PIM coax cable assemblies
  • Distributed antenna systems (DAS)
  • IEEE 802.11b and 802.11g Wireless LAN applications

SKU ANM-1P200
QTY available 500
Quantity Price
1 - 24 $16.19
25 - 49 $14.57
50 - 99 $12.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.19

Key Specifications

Key Specifications