Type N Male Solderless Crimp for 400-Series Low Loss Coax Cable

SKU ANM-1420
QTY available 3869
Quantity Price
1 - 24 $8.29
25 - 49 $7.46
50 - 99 $6.63
100 + Call Us
Price $8.29

All Prices are in US Dollars and do not include duties



L-com's Type N Male Solderless Connector makes it quick and easy to terminate your cable assemblies. The captive center pin requires no crimping or soldering.

Note: For use only with cables with solid center conductors


Features
  • Nickel plated brass body ideal for outdoor use
  • Can be used with LMR®400, CNT-400, TWS-400 and L-com's CA-400 cable
  • Captive gold plated center pin requires no soldering or crimping
  • Note: For use only with cables with solid center conductors

Application
  • Low-loss coax cable assemblies
  • Radio pigtails
  • RF applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
400-Series
Interface Type 2
CNT-400
Interface Type 3
TWS-400
Interface Type 4
CA-400