To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

U.FL to SMA-Female Bulkhead, Pigtail 20cm 1.13 Mini Coax

L-com offers an extensive line of 20 cm (7.9 Inch) coaxial pigtails which are used to connect wireless radios to antennas and other equipment. This series features pigtails which support U.FL connectors & 1.13 Mini Coax.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • U.FL Connector is Hirose™/iPax/Mini-PCI Compatible
  • Each assembly is fully tested ensuring the highest quality
  • Length: 7.9" (20cm)
Application
  • RF Voice/Video/Data
  • RFID
  • Wi-Fi
  • Wireless Ethernet
  • WLAN

SKU CA-UFLSBQC20
QTY available 129
Quantity Price
1 - 24 $26.79
25 - 49 $24.11
50 - 99 $21.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.79

Key Specifications

Key Specifications