To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com provides a plethora of blank as well as pre-punched stainless steel wall plates with .05”, and 0.75” D-holes. Additionally we offer DB25/D-hole combo and Type F wall plates. Blank wall plates are used when you do not need to connect any cables to the wall plate. They are a good option for covering up unused coaxial cable outlets. Pre-punched wall plates have holes that are pre-cut for a specific type of cable connector. This makes it easy to connect the cable to the wall plate without having to drill any holes yourself.

Stainless steel wall plates are a durable and corrosion-resistant option. They are a good choice for areas that are exposed to the elements, such as outdoors or in a humid environment. DB25/D-hole combo wall plates have a hole that is compatible with both DB25 connectors and D-holes. This makes them a versatile option that can be used with a variety of different cables. Type F wall plates have a hole that is compatible with Type F connectors, which are the most common type of connector used for coaxial cables.

L-com is a well-known provider of high-quality coax wall plates and jacks, and we are accessible by phone, chat, and email. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are known for our low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our coax wall plates and jacks or other components. Order these coax wall plates and jacks now for same business day shipping!