To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3/32" D x 3/8" L Shrink Tubing, Pkg/100

Put the scissors away, save time and money! This polyolefin heatshrink tubing is perfectly cut with precision automatic machinery for insulating solder cups on D-Sub connectors as well as many other uses. Shrink tubing is 3/32" diameter before shrinkage and cut to a 3/8" length. Packaged in bags of 100 pieces, color is black.

Features
  • Pre-cut polyolefin heatshrink for insulating solder cup style D-Sub connector contacts
  • Shrink ratio is 2:1
  • Pre-shrunk diameter is 3/32", cut length is 3/8"
  • ULVW-1 & CSA OFT ratings satisfy flammability requirements
Application
  • Cable assembly
  • Cable repair

SKU SPV332-38
QTY available 135
Quantity Price
1 + $3.00

All Prices are in US Dollars and do not include duties

Price $3.00

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov