To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4-40 D-Sub Hardware Jack Screw Kit, .25 inch Thread, .232 inch Screw

This multi-purpose hardware can be used to panel mount D-sub adapters and connectors. Screwlock body length of .232 with 4-40 female threads, male threads 4-40 x .250 long. Kits include lock washers and hex nuts. Sold in 50 packs.

Features
  • 4-40 threaded hex jack screws for D-Sub adapters and connectors
  • Ideal for panel mounting D-Sub connectors and adapters
  • Sold in packages of 50 pieces
  • Supplied with nut and lockwasher
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU SDG250
QTY available 2218
Quantity Price
1 - 24 $27.39
25 - 49 $26.02
50 - 99 $24.65
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov