Assembled D-Sub Hood Kit, DB15/HD26 Metalized Chrome

SKU SDC15M
QTY available 4667
Quantity Price
1 - 24 $2.83
25 - 49 $2.55
50 - 99 $2.26
100 + Call Us
Price $2.83

All Prices are in US Dollars and do not include duties



Easy to assemble DB15/HD26 two piece metalized backshells are a great choice for the "do it yourself" consumer. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells.

Features
  • Metalized plastic backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Metalized chrome plating provides effective shielding
  • Internal cable strain relief provides enhanced durability
  • Also available in D-Sub 9 and 25 position sizes

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
15-Pin D-Subminiature/HD26

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.