Assembled D-Sub Hood Kit, DB9/HD15 Gray

SKU SDC9G
QTY available 1046
Quantity Price
1 - 24 $2.23
25 - 49 $2.01
50 - 99 $1.78
100 + Call Us
Price $2.23

All Prices are in US Dollars and do not include duties



Easy to assemble DB9/HD15 two piece economy backshells are a great choice for the "do it yourself" consumer. Flame retardant gray color plastic hood material. All assembly and standard male gender mating hardware is provided.

Features
  • Plastic backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Internal cable strain relief provides enhanced durability
  • Also available in D-Sub 15, 25 and 37 position sizes; color is gray

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hoods
Connector Series
9-Pin D-Subminiature/HD15

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.