To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

AUI to DB15 Adapter, Male / Female

Do you have transceiver AUI drop cables that do not correctly interface with your Ethernet card or cable? Or maybe you want to protect the AUI port of your expensive network interface cards with an AUI socket saver. Whatever it is, L-com has the solution to all of your interconnection needs. Offering gender changers, extenders and socket savers. All female ended adapters have a slide latch, male ends have locking posts or 4-40 screws.

Features
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Adapts mismatched AUI/Ethernet/transceiver connectors for compatibility
  • Female ends have a slide latch, male ends have locking posts or 4-40 screws
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • 10Base T
  • Data networking
  • Ethernet

SKU DGBL15MF
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications