Capacitive Filter (EMC) Adapter, DB37 Male/Female

SKU DGFC37MF
QTY available 292
Quantity Price
1 - 24 $34.59
25 - 49 $31.13
50 - 99 $27.67
100 + Call Us
Price $34.59

All Prices are in US Dollars and do not include duties



L-com's male-female filtered adapters are a viable solution for companies that need to rework (retrofit) existing designs in their effort to reduce data destroying EMI/RFI. Easy installation and low cost have saved many engineers from costly re-designs. Similar to standard socket savers, except these adapters add a 820pf capacitor that is soldered to each contact for instant EMI/RFI reduction. Four D-sub sizes available - DB9, DB15, DB25 and DB37. Also available in kit form that contains 1 of each; part number DGFC100K.

Features
  • Also available in male to female gender combinations in DB9, DB15 & DB25 sizes
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • 820pf capacitors reduce EMI/RFI in existing designs
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through for compatibility

Application
  • Data communications
  • Premise wiring retrofit
  • RS-232
  • RS-485

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.