The HTC1620 is a shear type wire and cable cutter. Straight blades provide clean cuts on multiconductor cable up to 3/8" diameter and hook-up wire up to 10 AWG. Spring return limits user fatigue by re-opening blades after cut. Includes locking lever to keep blades closed when not in use. Steel construction and plastic coated handles.
Features
Cuts cable OD up to 3/8" diameter and wire up to 10AWG
Spring return handles provide ergonomic benefits for operator/user
Allows for precision hand cutting of small OD multi-conductor cable and wire
Durable steel construction for long life
Application
Cable repair
Premise wiring
Cable assembly
Cable installation
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov