Copper Foil Shielding Tape, 2.6 MIL x 3/8" Width x 18 Yards

SKU TAP1181-3/8
QTY available 14
Quantity Price
1 + $51.99
Price $51.99

All Prices are in US Dollars and do not include duties



Copper foil shielding tape provides an easy-to-apply, time saving, cost effective way to shield against EMI/RFI radiation. This tape is conductive throughout, including the adhesive, and offers mechanical, electrical, and thermal values to meet shielding requirements. Meets UL 510 flame retardancy requirements. 3/8" width is ideal for securing cable shields to backshell grommets.

Features
  • Provides shielding against harmful EMI/RFI
  • Conductive throughout including the adhesive
  • UL510 rating satisfies flammability requirements
  • 2.6 MIL thick, 18 yards long

Application
  • EMI rich applications
  • RFI rich applications
  • Cable assembly
  • Cable repair

Key Specifications

Key Specifications

Primary Application
General
Design
Shielding Tape

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.