Crimp & Poke DIY Adapter Kit, DB25 Female / Female

SKU DIYRA-F
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Create your own DB25 adapters with these versatile adapter kits. Kits include two rugged bright chrome plated steel shielded snap-on covers, two crimp & poke connectors and mating hardware. Choose among male-male, male-female or female-female genders. These crimp style connectors conform to commercial industry standards and can be used with any standard male D-sub contact, including L-com's CPM family of contacts. Pre-terminated jumper wires are available separately, part number family RA50 (pkg 10pcs).

Features
  • Pre-terminated wires sold separately: RA50 (10/pkg)
  • Shielded DB25 adapter kit for user defined wiring/components
  • Also available in male-male or male-female gender combinations
  • Includes 2 covers, 2 crimp/poke style d-sub connectors & mating hardware
  • Snap together chrome plated steel shielded covers for easy assembly

Application
  • Custom OEM applications
  • RS-232
  • RS-485
  • Data networking

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.