D-Sub 4-40 UNC Jackscrew replacement 100 pack

SKU DSK00002
QTY available 9
Quantity Price
1 + $21.39
Price $21.39

All Prices are in US Dollars and do not include duties



These easy-to-use standoffs allow the user to secure or remove them quickly by hand or with a screwdriver. Specifically manufactured for L-com's entire SDC family of D-sub hoods and durably constructed with nickel plated steel.

Features
  • Two Stand-offs required per backshell
  • 4-40 threads for common D-Sub applications
  • Nickel plated steel for long life

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.