D-Sub Thumbscrew replacement 100 pack

SKU DSK00001
QTY available 5
Quantity Price
1 + $26.59
Price $26.59

All Prices are in US Dollars and do not include duties



Using thumbscrews or stand-offs instead of standard machine screws makes connections faster and easier. These easy-to-grab diamond-knurled thumbscrews allow the user to secure or remove them quickly by hand or with a flat blade screwdriver. Specifically manufactured for L-com's entire SDC family of D-sub hoods and durably constructed with nickel plated steel.

Features
  • Nickel plated steel for long life
  • Two thumbscrews required per backshell
  • 4-40 threads for common D-Sub applications
  • Slotted head with diamond knurls allows for flat blade screwdriver or easy hand tightening

Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.