DB25 Female Connector for Field Termination with Screwless Terminal Block

SKU DGS25FT
QTY available 537
Quantity Price
1 - 24 $28.39
25 - 49 $26.97
50 - 99 $25.55
100 + Call Us
Price $28.39

All Prices are in US Dollars and do not include duties



The DGS25FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 25 positions of the connector plus the ground. Screwless terminal block design with spring clamp provides reliable electrical connections utilizing no special tools. Simply depress the spring clamp, insert wire, release and the wire is secure. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Connector is DB25 female
  • Easily terminate DB25 female connectors in the field, no crimping or soldering required
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Panel mountable for thicknesses of up to 0.062"
  • Screwless spring clamp style terminal block allows for faster, easier connections than screw type terminal blocks

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.