DB9 Female Connector for Field Termination

SKU DGB9FT
QTY available 392
Quantity Price
1 - 24 $13.59
25 - 49 $12.91
50 - 99 $12.23
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



The DGB9FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 9 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Easily terminate DB9 female connectors in the field, no crimping or soldering required
  • Terminal block allows for simple, quick wiring changes
  • Connector is DB9 female
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Panel mountable for thicknesses of up to 0.062"

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.