DB9 Y Splitter Adapter, DB9M - DB9F & DB9F

SKU ADPT-DB9Y
QTY available 89
Quantity Price
1 - 24 $38.99
25 - 49 $37.04
50 - 99 $35.09
100 + Call Us
Price $38.99

All Prices are in US Dollars and do not include duties



These handy Y adapters are wired straight through for applications requiring splitting signals. The single end is male while the dual/split end is female for easy attachment to standard cable assemblies. The housing is fully shielded to maintain EMI protection and the contacts are 30 microinch gold plated allowing for many mating cycles. Color is light gray.

Features
  • 30 microinch gold plated contacts insure many mating cycles
  • Available in DB9, DB15, and DB25 sizes: Color is light gray
  • Split signals 1 : 1 without making custom cables or adapters
  • Male connector on single end, female connectors on split end
  • Molded and fully shielded for EMI protection

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.