Deluxe Molded D-Sub Cable, DB50 Male / Female, 1.0 ft

Item # CSMN50MF-1
Availability
44
08/09/2024 * Up to 64
Call Us * Over 64
*Estimated Availability
Price Table
Quantity Price
1 - 24 $65.99
25 - 49 $62.69
50 - 99 $59.39
100 + Call Us
Add to Cart

Description

L-com's hard to find CSMN50 family of D-sub cable assemblies offer solid performance at economical prices. Double shielded cable (copper braid plus aluminum mylar foil) provide maximum protection against data corrupting EMI/RFI. Molded backshells provide superior strain relief while 28 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • DB50 male to female connectors; lengths range from 1.0 ft to 50 ft; color is light gray
  • Double shielded for protection against EMI/RFI
  • Hex nuts on female connectors are removable to expose 4-40 thumb screws
  • Wired straight through for extending serial devices/peripherals
Application
  • Control and sensor applications
  • HSSI
  • Router interface applications
  • SCSI II


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov