To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Deluxe Null Modem Standard Cable, DB9 Female / Female, 10.0 ft

The CSNULL series of cable assemblies features the same construction as the CSMN series but are wired to the most common null modem wiring schemes. The transmit data and receive data signals are crossed to allow two DTE or DCE devices to communicate. All assemblies utilize 26 AWG stranded conductors with foil shielding for flexibility and performance. Backshells are fully molded with copper shielding for better immunity to EMI/RFI. Mating hardware is 4-40 thumbscrews which makes securing without tools quick and easy.

Features
  • 360 degree fully shielded for protection against EMI/RFI
  • Allows two DTE or DCE devices to communicate with no conflict in data transmission
  • Pins 2 and 3 crossed and pins 7 and 8 crossed, and pins 1 and 6 bridged and wired to pin 4 on each side. This forms a "Standard" Null Modem wiring scheme.
  • Wired to the most common null modem wiring schemes
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • File transfer
  • RS-232
  • DTE/DCE communication
  • Serial applications

SKU CSNULL9FF-10A
QTY available 170
Quantity Price
1 - 24 $23.39
25 - 49 $21.05
50 - 99 $18.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov