Do-It-Yourself Kit, DB25 Male / DB9 Female

SKU DIY259MF
QTY available 424
Quantity Price
1 - 24 $18.39
25 - 49 $17.47
50 - 99 $16.55
100 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



Create your own DB25/DB9 adapters with these versatile adapter kits. Kits include two snap-on covers, two solder cup connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately: DIYW (25/pkg)
  • Snap together ABS non-shielded covers for easy assembly
  • Also available in male-male or female-female gender combinations
  • DB25/DB9 adapter kit for user defined wiring/components
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485


Documents and Resources

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.