Economy Round Cable Jacket Stripper

SKU HT-325
QTY available 76
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



The HT-325 is ideal for stripping round cable jackets for cable outer diameters ranging from 0.18" to 1.0". It features an adjustable cutting depth and a handy ripping blade at the base of the tool to facilitate easy insulation removal. Stripping action is both circumferential and then longitudinal for removal of insulation sections at the end or mid span of wires. Order online today!

Features
  • Cable stripper for outer jackets & insulations from 0.18 to 1.0 inches (4.5 to 25.4 mm) O.D.
  • Plastic blade holder for light to medium frequency jobs
  • Ripping blade facilitates easy insulation removal

Application
  • Cable prep
  • Cable assembly
  • Cable stripping

Key Specifications

Key Specifications

Part Number
HT-325
Design (Tool Type)
Jacket Stripper
Primary Application/Family
General Cables

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.