Half D-Sub Cover Pair, DB25, Nickel Plated Steel

SKU DHS25
QTY available 1342
Quantity Price
1 - 24 $17.59
25 - 49 $16.71
50 - 99 $15.83
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



Create your own adapters with these versatile covers. Contains two rugged bright chrome plated steel shielded snap-on covers and mating hardware. Can be used with any DB25 or HD44 style connectors. Immediate shipment on all in-stock items.

Features
  • Snap together chrome plated steel shielded covers for easy assembly
  • Includes 2 covers & mating hardware
  • Metal DB25/HD44 cover for user defined wiring/components

Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
9-Pin D-Subminiature

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.