HD15 Female Connector for Field Termination - Panel Mountable

SKU DGBH15FT
QTY available 428
Quantity Price
1 - 24 $17.59
25 - 49 $16.71
50 - 99 $15.83
100 + Call Us
Price $17.59

All Prices are in US Dollars and do not include duties



The DGBH15FT field termination female connector provides an easy and convenient way to perform field termination of any SVGA or HD15 cable. Separate connection points are provided for all 15 positions of the connector allowing a DDC compliant termination utilizing pins 9 and 15 as required by the VESA standards. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Connector is HD15 female
  • Easily terminate SVGA/HD15 female connectors in the field, no crimping or soldering required
  • Panel mountable for thicknesses of up to 0.062"
  • Terminal block allows for simple, quick wiring changes

Application
  • PC Monitor applications
  • Video Projection
  • Video Signage

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2024) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.