HD15 Female Connector for Field Termination with Screwless Terminal Block

SKU DGSH15FT
QTY available 268
Quantity Price
1 - 24 $25.59
25 - 49 $24.31
50 - 99 $23.03
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



The DGSH15FT field termination female connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Screwless terminal block design with spring clamp provides reliable electrical connections utilizing no special tools. Simply depress the spring clamp, insert wire, release and the wire is secure. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Easily terminate HD15 female connectors in the field, no crimping or soldering required
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Screwless spring clamp style terminal block allows for faster, easier connections than screw type terminal blocks
  • Connector is HD15 female
  • Panel mountable for thicknesses of up to 0.062"

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.