To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HD15 Male to HD15 Female Right Angle Adapter

Connecting cables in tight spaces can be a problem in many applications. These low profile right angle D-Sub adapters solve this problem by allowing cables to be connected at a 90 degree angle. Adapters are male to female, fully shielded and are overmolded with black PVC.

Features
  • Allows cables to mate at a 90 degree angle to avoid nearby obstructions
  • 100% shielding throughout for protection against EMI/RFI
  • Gold contact plating provides reliable connections with repeated mating cycles
Application
  • D-Sub confined space
  • Enclosure applications
  • OEM applications

SKU VGC00001
QTY available 221
Quantity Price
1 - 24 $12.39
25 - 49 $11.15
50 - 99 $9.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov