To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Hi-Density Gender Changer Kit, 8 Pieces

Dual-purpose slimline high density gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Kit includes 8 adapters; HD15, HD26, HD44 & HD62 sizes, each in male-male and female-female versions.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Kit includes 8 adapters; HD15, HD26, HD44 & HD62 sizes, each in male-male and female-female versions.
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Wired straight through to pass signals through a panel or enclosure
Application
  • Serial
  • SVGA
  • RS-232

SKU DGBH1010K
QTY available 9
Quantity Price
1 - 9 $157.99
10 - 24 $145.35
25 - 99 $132.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $157.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov