Hinged D-Sub Hood Kit, DB15/HD26 Black

SKU SD121-15
QTY available 933
Quantity Price
1 - 24 $3.75
25 - 49 $3.38
50 - 99 $3.00
100 + Call Us
Price $3.75

All Prices are in US Dollars and do not include duties



Easy to assemble one piece foldover design with user friendly thumbscrews are a great choice for the "do it yourself" consumer. This hood will accomadate both DB15 and HD26 connectors.

Features
  • Plastic backshell for covering D-Sub cable assembly connectors
  • One piece foldover design for easy, quick assembly
  • Thumbscrews use 4-40 threads for common D-Sub applications
  • Thumbscrew design is slotted head with diamond knurls allowing for flat blade screwdriver or easy hand tightening
  • Accommodates both DB15 and HD26 connectors

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
15-Pin D-Subminiature/HD26

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.