Insertion Type D-Sub Connector, DB25 Male

SKU C&P25M
QTY available 377
Quantity Price
1 - 24 $2.67
25 - 49 $2.40
50 - 99 $2.14
100 + Call Us
Price $2.67

All Prices are in US Dollars and do not include duties



Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB25 connectors conform to commercial industry standards and can be used with any standard male D-sub contact, including L-com's CPM family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • Compatible with wire ranges of 20-28 AWG
  • Use with any commercial D-Sub male crimp contact such as L-com's CPM line
  • Also available in 9, 15, 37 and 50 position sizes
  • Industry standard commercial DB25 female crimp connector
  • UL94V-0 rated connector insulator satisfies flammability requirements

Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.