Insertion Type D-Sub Connector, DB50 Male

SKU C&P50M
QTY available 221
Quantity Price
1 - 24 $12.79
25 - 49 $11.51
50 - 99 $10.23
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB50 connectors conform to commercial industry standards and can be used with any standard male D-sub contact, including L-com's CPM family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Also available in 9, 15, 25, and 37 position sizes
  • Compatible with wire ranges of 20-28 AWG
  • Industry standard commercial DB50 female crimp connector
  • Use with any commercial D-Sub male crimp contact such as L-com's CPM line

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.