Insertion Type D-Sub Connector, DB9 Female

SKU C&P9F
QTY available 11632
Quantity Price
1 - 24 $3.28
25 - 49 $2.95
50 - 99 $2.62
100 + Call Us
Price $3.28

All Prices are in US Dollars and do not include duties



Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB9 connectors conform to commercial industry standards and can be used with any standard female D-sub contact, including L-com's CPF family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • Industry standard commercial DB9 (DE-9) female crimp connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Also available in 15, 25, 37 and 50 position sizes
  • Compatible with wire ranges of 20-28 AWG
  • Use with any commercial D-Sub female crimp contact such as L-com's CPF line

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.