To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Insertion Type D-Sub Connector, DB9 Male

Item # C&P9M
Availability
593
07/19/2024 * Up to 1593
08/30/2024 * Up to 1993
08/30/2024 * Up to 2593
Call Us * Over 2593
*Estimated Availability
Price Table
Quantity Price
1 - 24 $1.70
25 - 49 $1.53
50 - 99 $1.36
100 + Call Us
Add to Cart

Description

Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB9 connectors conform to commercial industry standards and can be used with any standard male DB9 contact, including L-com's CPM family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • Industry standard commercial DB9 (DE-9) female crimp connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Also available in 15, 25, 37 and 50 position sizes
  • Compatible with wire ranges of 20-28 AWG
  • Use with any commercial D-Sub male crimp contact such as L-com's CPM line
Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov