Interface Module, DB37 Female

SKU RBMIDB37F
QTY available 21
Quantity Price
1 - 9 $183.99
10 - 24 $176.63
25 - 99 $169.27
100 + Call Us
Price $183.99

All Prices are in US Dollars and do not include duties



These DIN rail mountable DB37 female interface modules feature a unique series of plated through holes that allow for the insertion of electronic components inline or across any circuit. Terminal block connectors accept 26-12 AWG wire, are easily terminated and do not require crimp ferrules.

Features
  • Provides a transition from standard D-Sub & RJ45 connectors to individually wired terminal blocks
  • Connectors are equipped with threaded locking inserts to insure mating cables are secured
  • Printed marking helps to simplify wiring
  • PCB component holes on all modules allows for various components to be installed across any circuit
  • Also available with DB9, DB15, DB25, DB50 and RJ45 female connectors

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.