Low Profile Right Angle Adapter, DB15 Male / Female, Cable Exit 1

SKU DG9015MF1
QTY available 287
Quantity Price
1 - 24 $20.99
25 - 49 $19.94
50 - 99 $18.89
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



Connecting cables in tight spaces can be a problem in many applications. These low profile right angle D-Sub adapters solve this problem by allowing cables to be connected at a 90 degree angle. Three versions are available for each connector size allowing for cables to exit in opposite directions. Adapters are male to female, fully shielded and are overmolded with gray PVC. Mating hardware is reversible allowing for use in virtually any application.

Features
  • Gold contact plating provides reliable connections with repeated mating cycles
  • One inch low profile for optimum clearance allowance
  • 100% shielding throughout for protection against EMI/RFI
  • Allows cables to mate at a 90 degree angle to avoid nearby obstructions
  • Connector options are DB9, DB15, DB25, DB37 or HD15 male to female with three exit orientations

Application
  • D-Sub confined space
  • Enclosure applications
  • OEM applications

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.