Metalized DIY Kit, DB9 Male / Female

SKU DIY9CMF
QTY available 1963
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



Create your own DB9 or HDB15 (high density 15 position) adapters with these versatile adapter kits. Kits include two shielded snap-on covers, two solder cup connectors and mating hardware. Connectors are male-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Shielded DB9 or HDB15 adapter kit for user defined wiring/components
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately DIYW (25/pkg)
  • Snap together metalized plastic shielded covers for easy assembly

Application
  • R&D
  • Custom
  • DIY
  • Product Design

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.