Molded AT Adapter, High Profile, DB25 Male / DB9 Female

SKU DG259MF-IBM
QTY available 1271
Quantity Price
1 - 24 $14.99
25 - 49 $13.49
50 - 99 $11.99
100 + Call Us
Price $14.99

All Prices are in US Dollars and do not include duties



Convert your existing serial cables to insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port by using these adapters. Features 100% shielding, rugged molded backshells and gold plated contacts for the best conductivity. Hex nuts are removable to mate with PC ports having reverse hardware or peripherals with standard hardware. All stock ships same day.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Converts standard serial cables to AT modem wiring
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Molded backshells provide durability

Application
  • DCE
  • Serial
  • WAN
  • Modem

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.