To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Molded AT Adapter, Low Profile, DB25 Female / DB9 Female

Item # DGL259FF-IBM
Availability
14
Price Table
Quantity Price
1 - 24 $18.19
25 - 49 $16.37
50 - 99 $14.55
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

Convert your existing serial cables to insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port by using these adapters. Features 100% shielding, rugged molded backshells, gold plated contacts for the best conductivity and low profile design for tight spaces. Hex nuts are removable to mate with PC ports having reverse hardware or peripherals with standard hardware. All stock ships same day.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Low profile design allows for use in tight spaces
  • Converts standard serial cables to AT modem wiring
  • Gold contact plating provides reliable connections with repeated mating cycles
Application
  • DCE
  • Serial
  • WAN
  • Modem


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov