Polyethylene Spiral Wrap Tubing, 1/4", 100 ft spool

Item # TUBSWT-0.25
Availability
Call Us
07/26/2024 * Up to 4
Call Us * Over 4
*Estimated Availability
Price Table
Quantity Price
1 - 9 $125.99
10 - 24 $120.95
25 - 99 $115.91
100 + Call Us
Add to Cart

Description

Polyethylene spiral wrap tubing is ideal for wire harnessing and cable bundling. Spiral wrap secures itself tightly to wire and cable being bundled, is extremely flexible, abrasion resistant and allows for easy breakouts.

Features
  • Allows for easy wire/cable breakouts
  • Applications include wire harnessing and cable bundling
  • Available in 1/8", ¼" and ½" diameters. Packaged in 100 ft spools
  • Color is clear
  • Material is polyester


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov