To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Pre-tinned Jumpers, Pkg/25

Item # DIYW
Availability
218
Price Table
Quantity Price
1 - 24 $8.09
25 - 49 $7.77
50 - 99 $7.52
100 + Call Us
Add to Cart

Description

Ideal for using in DIY adapter kits or in any application where short jumper wires are necessary. Cut length is 2", stripped & tinned 1/8" on both ends. UL style 1061, 24 AWG stranded wire packaged 25 jumpers per bag.

Features
  • 25 jumper wires per bag
  • Length is 2", strip/tin length is 1/8"
  • Pre-stripped/tinned jumper wires
  • UL1061 24 AWG wire
Application
  • D-Subminiature
  • Laboratory
  • Test
  • OEM


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov