Premium Molded DB15 Cable, DB15 Male / Male, 1.0 ft

Item # CS2N15MM-1
Availability
38
Price Table
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Add to Cart

Description

L-com's top of the line offering of DB15 cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum Mylar foil) and a custom steel internal enclosure separate these DB15 cables from any off the shelf DB15 cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • DB15 male to male connectors, lengths range from 1 ft. to 50 ft.
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Analog Display
  • SVGA
  • Video Monitor
  • VGA


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov