Replacement 4-40 screws for CPMS Assemblies - 10pcs/pack

SKU TS-CSMN
QTY available 28
Quantity Price
1 - 24 $9.49
25 - 49 $9.02
50 - 99 $8.54
100 + Call Us
Price $9.49

All Prices are in US Dollars and do not include duties



These thumbscrews are designed for L-com's molded CSMN, CRMN and CPMS cable assemblies. Material is steel with nickel finish.

Features
  • 4-40 threads for common applications
  • Packaged 10 screws per bag
  • Slotted head with knurls allows for flat blade screwdriver or easy hand tightening
  • Nickel plated steel for long life
  • Replacement thumbscrews for L-com's CSMN, CRMN and CPMS D-Sub cable assemblies

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.