Right Angle D-sub PCB Connector, DB25 Male, Tray 10

SKU SD25P-RA-PC
QTY available 31
Quantity Price
1 - 24 $56.99
25 - 49 $51.29
50 - 99 $45.59
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



Right angle PCB connectors are popular for many I/O applications. Board locks provide a secure PCB connection and easy soldering every time. Connectors are available in DB9, DB15, DB25, DB37 and HD15 sizes.

Features
  • Industry standard commercial D-sub male right angle PCB style connectors
  • Board locks provide a secure PCB connection and easy soldering
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Gold flash plating insures repeated mating cycles
  • Available in 9, 15, 25, 37 and high density 15 position sizes

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.