To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Ripley Round Cable Stripper for Cable Jacket Diameters from 0.18 to 1.12 inches

Item # MK02
Availability
10
Price Table
Quantity Price
1 - 24 $94.99
25 - 49 $90.24
50 - 99 $85.49
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

The Ripley MK02 is perfect for all your cable stripping needs. It features an adjustable cutting depth up to 0.12 inches (3 mm) and a handy spring-loaded hook ripping blade at the base of the tool to facilitate easy insulation removal. Stripping action is both circumferential and then longitudinal for removal of insulation sections at the end or mid span of wires. Order online today!

Features
  • Adjustable cutting depth up to 0.12 inches (3 mm)
  • Dimensions: 5.3 x 1.6 x 0.6 inches (135 x 40 x 15 mm)
  • Cable stripper for outer jackets & insulations from 0.18 to 1.12 inches (4.5 to 28.5 mm) O.D.
  • Spring-loaded hook ripping blade facilitates easy insulation removal
Application
  • Cable assembly
  • Cable repair
  • Cable stripping
  • Cable prep


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov